Hiwin Worldwide
view menu

Linear Actuators

Linear Actuators
Linear Actuators

(Click on thumbnail to enlarge)

Linear actuators are compact, lightweight and highly flexible products that can be found in a wide range of applications. Linear actuators utilize a gear system that is connected to a screw and is driven by a motor. As the motor operates, the gearing translates to the screw shaft, converting rotary motion into linear motion. Hiwin Corporation can supply a complete actuator solution that includes actuators, controllers and keypads for a single or multiple axis system. Hiwin offers a wide range of linear actuator designs to fit your specific application.

SERIES

LAM Series

LAM1 Series

LAM1 Series- Linear Actuator
LAM1 Series- Linear Actuator

Specifications:

Screw type: Ballscrew / ACME
Weight*: 2.31kg
Protection: IP54
Compatible controllers: LAK2 / LAK2LR / LAK2D / LAK2BN / LAK2J / LAK6B
Working temp: +5oC~40oC
*Stroke length 100mm

Options:

  1. IP65
  2. Gear box material: Steel (Standard: Zn (85%)-AL (15%))
  3. Gear box housing turned 90°
  4. 36VDC motor
  5. UL version only 24VDC motor specifications (Only 24VDC certified by UL)
  6. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAM2 Series

LAM2 Series- Linear Actuator
LAM2 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.9kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. External reed switch
  2. Mechanical Spline (Push only)
  3. MR Sensor (Position feedback)
  4. Back fixture turned 90°
  5. IP66
  6. Rod end with round connector
    (RL = S+166 , S ≤ 300 / RL = S+216 , S > 300)
  7. Plug: DIN 4PIN plug / Stereo plug / Mono plug
  8. UL Version

LAM3 Series

LAM3 Series- Linear Actuator
LAM3 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 2.95kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Safety Nut (RL = S+183 , S ≤ 300 / RL = S+233 , S > 300)
  3. Back fixture turned 90o
  4. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAI Series

LAI1 Series

LAI1 Series- Linear Actuator
LAI1 Series- Linear Actuator

Specifications:

Screw type: Ballscrew / ACME
Weight*: 2.4kg
Protection: IP20
Compatible controllers: LAK2 / LAK2LR / LAK2BN / LAK2J / LAK2D / LAK6B
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Hall sensor
  3. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAI2 Series

LAI2 Series- Linear Actuator
LAI2 Series- Linear Actuator

Specifications:

Screw type: Ballscrew
Weight*: 8kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin
Working temp: +5oC~40oC
*Stroke length 300mm

Options:

  1. IP66
  2. Hall sensor
  3. Limit switch
  4. Clamp installed
  5. Rod end with PHS20 Roller
  6. Plug: DIN 4PIN plug / Stereo plug / Mono plug
  7. Back fixture turned 0°,45°,90°,135°

Back to Top

LAS Series

LAS1 Series

LAS1 Series- Linear Actuator
LAS1 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.04kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP65
  2. Back fixture turned 90o
  3. Rod end with flat connector
    (RL=S+110 , S ≤ 250 / RL=S+160 , S > 250)
  4. 36VDC motor
  5. External reed switches
  6. Plastic gear (Max. load: 800N)
  7. Plug : DIN 4PIN plug / Stereo plug / Mono plug

LAS2 Series

LAS2 Series- Linear Actuator
LAS2 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.3kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP65
  2. Position feedback
    1. Potentiometer 10k ohm (RL = S+154 , S ≤ 250 / RL = S+204 , S > 250)
    2. Optical sensor: PNP (standard), NPN. TTL
  3. 36VDC motor
  4. Back fixture turned 90o
  5. Rod end with flat connector (RL = S+133 , S ≤ 250 / RL = S+183 , S > 250)
  6. Plug: DIN 4PIN plug / Stereo plug / Mono plug
  7. UL version

LAS3 Series

LAS3 Series- Linear Actuator
LAS3 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.27kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP65
  2. Position feedback
    1. Potentiometer 10k ohm (RL = S+154 , S ≤ 250 / RL = S+204 , S > 250)
    2. Optical sensor: PNP (standard), NPN. TTL
  3. 36VDC motor
  4. Back fixture turned 90o
  5. Rod end with flat connector (RL = S+133 , S ≤ 250 / RL = S+183 , S > 250)
  6. Plug : DIN 4PIN plug / Stereo plug / Mono plug

LAS4 Series

LAS4 Series- Linear Actuator
LAS4 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.36kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP65
  2. Hall sensor (RL = S+226 , S ≤ 300 / RL = S+276 , S > 300)
  3. Plug: DIN 4PIN plug/Stereo plug/Mono plug

LAS5 Series

LAS5 Series- Linear Actuator
LAS5 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.5kg
Protection: IP54
Compatible controllers: LAK2/LAK2BN/LAK6B
Working temp: +5oC~40oC
*Stroke length 100mm

Options:

  1. Hall sensor
    [ LAS5:RL = S+218, S ≤ 300RL = S+268, S > 300; LAS5A:RL = S+254, S ≤ 300/RL = S+304, S > 300]
  2. Safety nut
  3. Reed switches
  4. IP66
  5. Plug: DIN 4PIN plug / Stereo plug / Mono plug

Back to Top

LAN Series

LAN1 Series

LAN1 Series- Linear Actuator
LAN1 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 2.6kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Position feedback
  3. Safety Nut (RL = S+185 , S ≤ 300 / RL = S+235 , S > 300)
  4. Mechanical Spline (push only) (RL = S+223 , S ≤ 300 / RL = S+273 , S > 300)
  5. Back fixture turned 90o
  6. Mechanical quick release (RL=S+230), Only for LAN1-4
  7. Motor cable outlet: (A)Standard (B)Front (C)Back
  8. 36VDC motor
  9. UL version
  10. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAN3 Series

LAN3 Series- Linear Actuator
LAN3 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 5.31kg
Protection: IP54
Compatible controllers: LAK6B / LAK2J
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Potentiometer 10K ohm (RL = S+221 , S < 200mm / RL = S+271 , S: 200~500mm)
    - The max. stroke lengths with potentiometer:
    LAN3-1 Max.250mm
    LAN3-2 Max.330mm
    LAN3-3 Max.420mm
  3. Mechanical Spline (RL = S+252 , S < 200mm / RL = S+302, S: 200~500mm)
  4. Safety Nut (RL = S+222 , S < 200mm / RL = S+272 , S: 200~500mm);
    Safety Nut + Mechanical Spline (RL = S+259 , S < 200mm / RL = S+309 , S = 200~500mm)
  5. Mechanical quick release
  6. Back fixture turned 90o
  7. Fast motor 24Q
  8. 36VDC motor
  9. External reed switches (RL = S+290 , S < 200mm / RL = S+340 , S = 200~500mm)
  10. MR Sensor feedback
  11. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAN3A Series

LAN3A Series- Linear Actuator
LAN3A Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 5.2kg
Protection: IP54
Compatible controllers: LAK6B / LAK2J
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Potentiometer 10K ohm (RL = S+231 , S < 200mm / RL = S+271 , S: 200~500mm)
    - The max. stroke lengths with potentiometer:
    LAN3A-1 Max.280mm LAN3A-2 Max.420mm LAN3A-3 Max.560mm LAN3A-4 Max.700mm
  3. Mechanical Spline (RL = S+262 , S < 200mm / RL = S+302, S: 200~500mm)
  4. Safety Nut (RL = S+232 , S < 200mm / RL = S+272 , S: 200~500mm);
    Safety Nut+Mechanical Spline (RL = S+269 , S < 200mm / RL = S+309 , S = 200~500mm)
  5. Mechanical quick release
  6. Back fixture turned 90o
  7. Fast motor 24Q
  8. 36VDC motor
  9. External reed switches (RL = S+300 , S < 200mm / RL = S+340 , S = 200~500mm)
  10. MR Sensor feedback
  11. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAN4 Series

LAN4 Series- Linear Actuator
LAN4 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 2.33kg
Protection: IP54
Compatible controllers: LAK2 / LAK2LR / LAK2D / LAK2BN / LAK2J / LAK6B
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. IP66
  2. Safety Nut RL = S+174, S ≤ 400 / RL = S+224, S > 400
  3. Mono jack-plug (Standard is stereo)
  4. Mechanical spline (push only) RL = S+200, S ≤ 400 / RL = S+250, S > 400
  5. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAN5 Series

LAN5 Series- Linear Actuator
LAN5 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 1.96kg
Protection: IP54
Compatible with all kinds of controller (Notice the type of connector: Audio/DIN 4PIN)
Working temp: +5oC~40oC
*Stroke length 200mm

Options:

  1. Hall Sensor
  2. Safety nut
  3. Mechanical Spline (push only)
  4. Back fixture turned 0°, 45°, 90°, 135°
  5. IP65; IP66
  6. Back fixture and rodeye hole Ø12.1mm
  7. Quick release (For LAN5-3, LAN5-4 only)
  8. UL version
  9. Plug: DIN 4PIN plug / Stereo plug / Mono plug

LAC Series

LAC3 Series

LAC3 Series- Linear Actuator
LAC3 Series- Linear Actuator

Specifications:

Screw type: ACME
Weight*: 8.1kg
Protection: IP54
Compatible with all controllers (Notice the type of connector: Audio/DIN 4pin)
Working temp: +5oC~40oC
*Stroke length 400mm

Options:

  1. Position Feedback; Potentiometer; Hall sensor
  2. Plug: DIN 4PIN plug / Stereo plug / Mono plug

Back to Top

CONTROLLERS

LAK2LR Series 1 Axis Controller

Series LAK2LR- Linear Actuator 1 Axis Controller
Series LAK2LR- Linear Actuator 1 Axis Controller

Specifications:

Input voltage: AC 100 / 110 / 220 / 230V
Output power: 108VA (24VDC) max
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP66

Features:

  • Control 1 Linear Actuator
  • Controls 1 Actuator with external limit switches
  • Over load protection
  • Standard cable length: 4M
  • Electronic protection of the relays

LAK2, LAK2BN, LAK2D & LAK2J Series 2 Axis Controllers

Series LAK2,/LAK2BN/ LAK2D/ LAK2J- Linear Actuator 2 Axis Controller
Series LAK2,/LAK2BN/ LAK2D/ LAK2J- Linear Actuator 2 Axis Controller

Specifications:

Input voltage: AC 100 / 110 / 220 / 230V
Output power: 108VA or 144VA (24VDC) max
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP65 & IP66
  2. DC 12V In & Out
  3. DC 24V In & Out
  4. Custom program
  5. Two axes move simultaneously
  6. Two axes move synchronously (Actuators must have feedback)
  7. UL version only for AC 120V Input (Max. Output 24V/6A)

Features:

  • Control 1 or 2 Linear Actuators
  • Compact size
  • Over load protection
  • Soft- start/stop
  • Electronic protection of the relays
  • Standard cable length: AC:4M/DC:1M
  • Built-in and rechargeable batteries

LAK4 Series 3 Axis Controller

Series LAK4- Linear Actuator 3 Axis Controller
Series LAK4- Linear Actuator 3 Axis Controller

Specifications:

Input voltage: AC 100 / 110 / 120 / 220 / 230V (50 / 60Hz)
Output power: 72.5VA (24VDC) max
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP66
  2. UL version only for LAK4-F000-110-B

Features:

  • Control 1 to 3 Actuators
  • Can be mounted directly on the LAN1
  • Standard cable length: 4M

*Note: LAK4 without over current protection

LAK4D Series 4 Axis Controller

Series LAK4D- Linear Actuator 4 Axis Controller
Series LAK4D- Linear Actuator 4 Axis Controller

Specifications:

Input voltage: AC 100 / 110 / 120 / 220 / 230V
Output power: 72.5VA (24VDC) Max
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP66
  2. Output power: 144VA, 216VA
  3. UL Version

Features:

  • Control 1 to 4 Linear Actuator
  • Standard cable length: 4M
  • Detachable cable retainer (protection against accidental unplugging)
  • Removable AC power cable
  • LED power display.
  • Can be mounted directly on the LAN5 (LAN5 min. RL must be greater than 300mm)

* Notes: LAK4D without over current protection

LAK6B Series 6 Axis Controller

Series LAK6B- Linear Actuator 6 Axis Controller
Series LAK6B- Linear Actuator 6 Axis Controller

Specifications:

Input voltage: AC 100 / 110 / 220 / 230V
Output power: 216VA (24VDC) Max
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP66
  2. Custom program

Features:

  • Control 1 to 6 Linear Actuators
  • Over load protection
  • Soft-start
  • Standard cable length: 4M
  • Rechargeable battery
  • Low battery indicator (alarm)
  • Automatic energy saving
  • Battery capacity 1.3Ah (12VDCx2)
  • Main fuse replaceable by external plug
  • Spare fuse inside the fuse plug
  • External ground connection
  • LED power indication

* Note: Simultaneous movement is not available for LAN3-1/-2/-3(24Q)

* Note: Please charge battery for at least 8 hours before initial use.

ACCESSORIES

Battery

LAKB-1 Series & LAKB-2 Series

LAKB-1/LAKB-2 Series- Linear Actuator Battery
LAKB-1/LAKB-2 Series- Linear Actuator Batter

LAKB-3 Series

LAKB-3 Series- Linear Actuator Battery
LAKB-3 Series- Linear Actuator Battery
Over Current Protection Box

LAKC1-1 Series

LAKC1-1 Series- Linear Actuator Over Current Production Box
LAKC1-1 Series- Linear Actuator Over Current Production Box

Specifications:

Input voltage: 12/24VDC
Output power: 12/24VDC
Duty cycle: 10%
Protection: IP54
Working temp: +5oC~40oC

Options:

  1. IP66

Features:

  • Compact size
  • Low cost
  • Easy to use
  • Multiple over- current settings available
  • Fast response time

Keypads

Linear Actuator Keypads
Linear Actuator Keypads

Hiwin offers multiple keypads that satisfy the number of axes that will be operated in your system. Both hand and foot operate keypads are available. These keypads are manufactured with an ergonomic design and are compatible with multiple Hiwin controllers.

Back to Top