open all
|
close all
Downloads:
Linear Motor Catalog (PDF)
Linear Motor RFQ (PDF)
Linear Motors
>
Customized
Features:
Continuous force 131.3N for each motor
High speed:
1.5 m/sec (upper axis),
1.2 m/sec (lower axis)
Repeatability within 1 µm
Resolution up to 1 µm
Orthogonality less than 2 arc sec
Applications:
Precision Optical Production
Probe (PCB, Wafer, LCD, etc.)
Wire Bonder
Die Bonder
Dispensing Machine
Laser Cutting Machine
Laser Via Machine
Conponent Placement Machine
© 2003 HIWIN Corporation. All Rights Reserved.