| Spec |
Type |
| Item |
Symbol |
Unit |
LMCA2 |
LMCA3 |
LMCB4 |
LMCB5 |
 |
| Continuous Force |
Fc |
N |
31.5 |
47.2 |
105.0 |
131.3 |
| Continuous Current |
lc |
A |
3.0 |
3.0 |
3.0 |
3.0 |
| Peak Force (1s) |
Fp |
N |
63 |
94.5 |
210.1 |
262.5 |
| Peak Current (1s) |
lp |
A |
6.0 |
6.0 |
6.0 |
6.0 |
| Force Constant |
Kf |
N/A |
10.5 |
15.8 |
35.0 |
47.8 |
| Max. Coil Temperature |
Tmax |
°C |
80 |
80 |
80 |
80 |
| Phase |
ø |
ø |
3 |
3 |
3 |
3 |
| Mass of Forcer |
Mf |
kg |
0.15 |
0.23 |
0.40 |
0.48 |
| Mass of Stator |
Ms |
kg/m |
7 |
7 |
12 |
12 |
| Electrical Time Constant |
Ke |
ms |
0.17 |
0.17 |
0.2 |
0.2 |
| Resistance (25°C) PTP* |
R25 |
- |
3.6 |
5.4 |
8.4 |
10.5 |
| Resistance (80°C) PTP* |
R80 |
- |
3.9 |
5.9 |
9.1 |
11.4 |
| Inductance PTP* |
L |
mH |
0.6 |
0.9 |
1.6 |
2.0 |
| Length of Forcer |
Lf |
mm |
66 |
98 |
130 |
162 |
| Height of Forcer |
h |
mm |
59 |
59 |
79 |
79 |
| Length of Stator |
Ls |
mm |
192 / 256 / 320 / 384 / 448 / 512 |
| Height of Stator |
H |
mm |
60 |
60 |
80 |
80 |
| Pole Pitch |
2t |
mm |
32 |
32 |
32 |
32 |
| Bend Radius of Motor Cable |
Rbend |
mm |
37.5 |
37.5 |
37.5 |
37.5 |
| Back EMF Constant |
Kv |
V/(m/s) |
10 |
15 |
35 |
45 |
| Thermal Switch Type |
- |
- |
80°C, Snap Action |
| Thermal Switch Electrical Rating |
- |
- |
DC12V 6A, DC24V 3A |
 |
|
*PTP: Phase to phase
|
|