open all
|
close all
Downloads:
Linear Motor Catalog (PDF)
Linear Motor RFQ (PDF)
Linear Motors
>
Synchronous
Features:
Closed loop control
High speed
Unlimited stroke
Large thrust and high acceleration
High accuracy and high repeatability
Large holding force
Low velocity ripple
More Information:
Dimensions
Model# Guide (Forcer)
Model# Guide (Stator)
Connecting Example
Spec
Type
Item
Symbol
Unit
LMS37
(WC)**
LMS37
(NC)**
LMS22
(NC)**
LMS12
(NC)**
Continuous Force
F
c
N
741
475
314
188
Continuous Current
l
c
A
7.8
5.0
4.2
4.2
Peak Force (1s)
F
p
N
1482
950
628
377
Peak Current (1s)
l
p
A
15.6
10
8.4
8.4
Force Constant
K
f
N/A
95
95
75
37.5
Attraction Force between Forcer and Stator
F
a
N
2850
2850
1900
1140
Max. Coil Temperature
Tmax
°C
80
80
80
80
Phase
ø
ø
3
3
2
2
Mass of Forcer
M
f
kg
6.8
5.9
4.0
3.0
Mass of Stator
M
s
kg/m
8.2
8.2
6.2
4.2
Electrical Time Constant
K
e
ms
10.8
10.8
9.9
10.1
Resistance (25°C) PTP*
R
25
-
8.5
8.5
3.4 (per phase)
2.6 (per phase)
Resistance (80°C) PTP*
R
80
-
10.1
10.1
4.1 (per phase)
3.1 (per phase)
Inductance PTP*
L
mH
90
90
33.5 (per phase)
26.5 (per phase)
Width of Stator
W
s
mm
100
100
80
60
Length of Stator
L
s
mm
192 / 256 / 320 / 384 / 448 / 512
Fix. Distance
A
s
mm
85
85
65
45
Pole Pitch
2
t
mm
32
32
32
32
Bend Radius of Motor Cable
Rbend
mm
37.5
37.5
37.5
37.5
Back EMF Constant
K
v
V/(m/s)
100
100
75 (per phase)
40 (per phase)
*PTP: Phase to phase
**WC: Water cooling; NC: No cooling
© 2003 HIWIN Corporation. All Rights Reserved.