search request for quote contact us
open all | close all
Linear Motors > Servomotors
Downloads:
Item Specifications
LMSP-X1 LMSP-X2
Motor Forcer: hybrid planar motor
Stator: integral grid platen
Support Air bearing
Position sensing Direct feedback through position sensors in 3 axes (X1/X2/Y)
Control Position Direct feedback servo control of X, Y and yaw error
Commutation control Amplitude/phase control using 2-phase sine wave linear amplifier
Max. force 75 N 140 N
Max. speed 0.9m/s 0.8m/s
Forcer weight 1.8 kg 3.7 kg
Max. Load 14 kg 28 kg
Air flow rate 6.4 liter/min 21 liter/min
Air supply pressure for bearing 3.0±0.3bar
XY stage accuracy ±15 µ m
Position sensor resolution X,Y 1 µ m
Yaw 0.8 arc-second
Positioning resolution X.Y 1 µ m
Repeatability X.Y 3 µ m
© 2003 HIWIN Corporation. All Rights Reserved.