search request for quote contact us
open all | close all
KK Type

The Linear Stage KK is a slider actuated by a motor-driven ballscrew and guided by a linear guideway with a U-shaped rail. The slider acts as the ballscrew's nut and the guideway's block.

Features:

  • Easy for system design, installation and maintenance
  • Compact and lightweight
  • High accuracy
  • High stiffness
  • Well equipped with required accessories
  • Design Optimization*

    * high stiffness + light weight structure

Available Models:

KS Type

KS Type Linear Stages are equipped with a dust-proof strip to prevent wear particles from flying out. Because of the dust-proof design, this type of linear stage is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical equipment, etc.

Features:

  • Low cost and compact
  • Dust-proof design
  • Precision and high speed
  • Easy installation
  • Design Optimization*

    * high stiffness + light weight structure

Available Models:

KA Type

The Linear Stage KA is actuated by a motor-driven ballscrew and is guided by a linear guideway. The stage base is a lightweight design made of aluminum. It is suitable for semiconductor and industrial automation applications.

Features:

  • Ease of maintenance
  • Low price
  • High rigidity
  • High repeatability
  • Design Optimization*

    * high stiffness + light weight structure

Available Models:

© 2003 HIWIN Corporation. All Rights Reserved.