search request for quote contact us
open all | close all

The Linear Stage KA is actuated by a motor-driven ballscrew and is guided by a linear guideway. The stage base is a lightweight design made of aluminum. It is suitable for semiconductor and industrial automation applications.

Features:
  • Ease of maintenance
  • Low price
  • High rigidity
  • High repeatability
  • Design Optimization*

    * high stiffness + light weight structure
More Information:
Downloads:
 
 
Model Dimensions
(mm)
Stroke Length
(mm)
Repeatibility
(mm)
Operation
Tem. (°C)
Weight
(kg)
L1 L2 L3
KA10-0200 600 100 75 200 ±0.01 0~40 7.8
KA10-0300 700 100 75 300 ±0.01 0~40 8.5
KA10-0400 800 100 75 400 ±0.01 0~40 9.1
KA10-0500 900 100 75 500 ±0.01 0~40 9.7
KA10-0600 1000 100 75 600 ±0.01 0~40 10.4
KA10-0700 1100 100 75 700 ±0.01 0~40 11
KA10-0800 1200 100 75 800 ±0.01 0~40 11.6
KA14-0200 730 136 85 200 ±0.01 0~40 14.1
KA14-0300 830 136 85 300 ±0.01 0~40 15.4
KA14-0400 930 136 85 400 ±0.01 0~40 16.6
KA14-0500 1030 136 85 500 ±0.01 0~40 17.9
KA14-0600 1130 136 85 600 ±0.01 0~40 19.2
KA14-0700 1230 136 85 700 ±0.01 0~40 20.5
KA14-0800 1330 136 85 800 ±0.01 0~40 21.7
KA14-0900 1430 136 85 900 ±0.01 0~40 23
KA14-1000 1530 136 85 1000 ±0.01 0~40 24.3
KA14-1100 1630 136 85 1100 ±0.01 0~40 25.5
KA18-0200 740 180 95 200 ±0.01 0~40 17.5
KA18-0300 840 180 95 300 ±0.01 0~40 19.2
KA18-0400 940 180 95 400 ±0.01 0~40 20.9
KA18-0500 1040 180 95 500 ±0.01 0~40 22.5
KA18-0600 1140 180 95 600 ±0.01 0~40 24.2
KA18-0700 1240 180 95 700 ±0.01 0~40 25.9
KA18-0800 1340 180 95 800 ±0.01 0~40 27.5
KA18-0900 1440 180 95 900 ±0.01 0~40 29.2
KA18-1000 1540 180 95 1000 ±0.01 0~40 30.9
KA18-1100 1640 180 95 1100 ±0.01 0~40 32.5
KA18-1200 1740 180 95 1299 ±0.01 0~40 34.2
     
     
© 2003 HIWIN Corporation. All Rights Reserved.