search request for quote contact us
open all | close all

KS Type Linear Stages are equipped with a dust-proof strip to prevent wear particles from flying out. Because of the dust-proof design, this type of linear stage is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical equipment, etc.

Features:
  • Low cost and compact
  • Dust-proof design
  • Precision and high speed
  • Easy installation
  • Design Optimization*

    * high stiffness + light weight structure
More Information:
Downloads:
Model Dimensions
(mm)
Stroke Length
(mm)
Repeatibility
(mm)
Operation
Tem. (°C)
Weight
(kg)
L1 L2 L3
KS18-030S 1075 190 340 300 ±0.01 0~40 34
KS18-040S 1175 240 440 400 ±0.01 0~40 36
KS18-050S 1275 290 540 500 ±0.01 0~40 38
KS18-060S 1375 340 640 600 ±0.01 0~40 44
KS18-080S 1575 440 840 800 ±0.01 0~40 44
KS18-100S 1775 540 1040 1000 ±0.01 0~40 48
KS18-120S 1975 640 1240 1200 ±0.01 0~40 52
KS18-140S 2175 740 1440 1400 ±0.01 0~40 56
KS18-160S 2375 840 1640 1600 ±0.01 0~40 60
KS18-180S 2575 940 1840 1800 ±0.01 0~40 64
KS18-200S 2775 1040 2040 2000 ±0.01 0~40 68
© 2003 HIWIN Corporation. All Rights Reserved.