Hiwin Worldwide
view menu

Product Overview

Please read HIWIN Corporation's Standard Terms and Conditions of Sale before purchasing HIWIN products.

(Click on thumbnail to enlarge)

Linear Guideways

Linear Guideways
Linear Guideways

Linear guideways provide a type of motion that utilizes re-circulating rolling elements between a profile rail and a bearing block.Learn more

Ballscrews

Ballscrews
Ballscrews

Ballscrews consist of a screw spindle and a nut integrated with rolling elements that cycle through a return mechanism.Learn more

Linear Actuators

Linear Actuators
Linear Actuators

Linear actuators are a compact, lightweight and a highly flexible product that can be found in a wide range of applications.Learn more

Linear Motors

Linear Motors
Linear Motors

Hiwin linear motors are direct driven axis with plug and play capabilities.Learn more

Single Axis Robots

Single Axis Robots
Single Axis Robots

Hiwin's single axis robots utilize a combination of a ballscrew and linear guideway system or a belt-driven system that are motor driven.Learn more

Crossed Roller Bearings

Crossed Roller Bearings
Crossed Roller Bearings

Hiwin Crossed Roller Bearings mainly consist of an outer ring, an inner ring, a plurality of rollers and a plurality of spacers.Learn more

Torque Motor Rotary Tables

Torque Motor Rotary Tables
Torque Motor Rotary Tables

Torque motor and rotary tables ensure excellent acceleration capabilities and high precision uniform movements.Learn more

Positioning Measurement Systems

Positioning Measurement Systems
Positioning Measurement Systems

Hiwin's positioning guideway system integrates a linear guideway with a magnetic encoder.Learn more

AC Servo Motors & Drives

AC Servo Motors and Drives
AC Servo Motors and Drives

Hiwin offers AC servo motors and stepper motors, which when combined with another Hiwin product line are great solutions for converting rotary motion into linear motion.Learn more

Articulated Robots

Articulated Robots
Articulated Robots

Articulated Robots are used when complex motions, faster cycle time, and high repeatability are priorities.Learn more

Elevator Gearless Traction Machines

Elevator Gearless Traction Machines
Elevator Gearless Traction Machines

Hiwin offers three different Elevator Gearless Traction Machines, each elevator offers a different loading capability and also has several different rope configurations.Learn more

HIWIN Grease

1kg Heavy-Loading HIWIN Grease Can
1kg Heavy-Loading HIWIN Grease Can

Hiwin offers lubricants for each type of environment such as general type, heavy load, low particle emitting, high speed, etc.Learn more

Back to Top