Hiwin Worldwide
view menu

Torque Motor Rotary Tables

Torque Motor Rotary Tables
Torque Motor Rotary Tables

(Click on thumbnail to enlarge)

HIWIN Corporation torque motor and rotary tables ensure excellent acceleration capabilities and high precision uniform movements. Hiwin torque motor and rotary tables are backlash free, extremely rigid, optimized for high torques, have robust dynamics and are especially well suited for tasks in a wide range of automation processes. Various sizes in diameter and height are available with the option to add a servo drive for a complete plug and play solution.

TMX Series

TMX Series- Torque Motor
TMX Series- Torque Motor

Key features of the TMX torque motor

  • Outer rotating structure
  • Application in pollution environment
  • Accuracy can be ±30 arc-sec without error mapping
  • High resolution resolver integrated, full servo loop control

TMY Series

TMY Series- Torque Motor
TMY Series- Torque Motor

Key features of the TMY torque motor

  • Outer rotating structure
  • High resolution resolver integrated
  • Return to origin not required
  • Application in pollution environment

TMS Series

TMS Series- Torque Motor
TMS Series- Torque Motor

Key features of the TMS torque motor

  • Inner rotating structure
  • Resolution 4,320,000 counts/rev
  • Maximum Torque 450 N-m
  • High rigidity cross-roller-bearing
  • Hollow shaft
  • No gear transmission losses
  • Compact
  • Maintenance free
  • Brush-free
  • Meet IP65 enclosure standards as an option
  • Integrated brake is available as an option

Typical fields of application

  • Semi-conductor equipment
  • Automation pick and place
  • FPD equipment
  • PCB equipment
  • Machine tool

TMN Series

TMN Series- Torque Motor
TMN Series- Torque Motor

Key features of the TMN torque motor

  • Outer rotating structure
  • Low profile and easy installation
  • Suited for high resolution and low torque applications
  • Encoder or resolver is optional
  • Resolution 4,320,000 counts/rev
  • Hollow shaft

Typical fields of application

  • LED manufacturing and inspection
  • Solar cell manufacturing
  • Semi-conductor component manufacturing
  • High precision index machines

TMRW Series

TMRW Series- Torque Motor
TMRW Series- Torque Motor

Key features of the TMR torque motor

  • High power density
  • High dynamics
  • High efficiency
  • Maintenance-free operation
  • Water cooling
  • Large hollow shaft
  • Maximum Torque 3600 N-m

Typical fields of application

  • Machine tools
  • Automation technology
  • Rotary tables

Back to Top