linear actuator user manuaExit
view menu

Ballsplines

Ballsplines are linear motion systems, which can be used in SCARA robots, pick and place applications, and more. Offering flexibility for the design engineer, Ballsplines do not require a horizontal base like linear guideways. An upgrade from bushings, Hiwin ballsplines and nuts are made of the same high-quality materials of Hiwin’s ground ballscrews and ballnuts, which make them very strong. Features include:

  • Transmission of torque –the steel balls traveling on the groove with angular contact offer relative movement between the nut and the screw to achieve torque transmission.
  • Integral structure – the integration of the nut and support bearings allows the Ball Spline to achieve high precision and a compact design.
  • Easy installation – with the optimized retainer design, the nut can easily be removed from the spline shaft and the steel balls will remain secure in the nut.
  • Lubricant path – the optimized lubricant path allows grease to be directly guided to the ball track improving lubrication and increasing service life.

View PDF Catalog

Ballsplines
Ballsplines

(Click on thumbnail to enlarge)

New Stocking Program

Four sizes of FS Ballsplines are in stock to be cut to length and machined per your requirements. Machined ballplines ship in 2-4 weeks. Unmachined ballsplines ship even more quickly.

Other sizes and three additional types are available. For more information, view our PDF catalog or contact us info@hiwin.com.

FS Type Ballspline Assemblies

Model
Type
Diameter
Backlash
Precision
SP16-FS-760-860-H-S
FS
16mm
5
H
SP20-FS-900-1000-H-S
FS
20mm
5
H
SP25-FS-900-1000-H-S
FS
25mm
10
H
SP32-FS-900-1000-H-S
FS
32mm
10
H